C32B Commercial Propulsion Engine

Commercial Propulsion Engines C32B

Request A Price Find Dealer

Key Specs

Power Range
1200 - 1700 bhp (895 - 1268 bkW)
1200 - 1700 bhp (895 - 1268 bkW)
Speed Range
1600 - 2300 rpm
1600 - 2300 rpm
Emissions
IMO II, IMO II/III, U.S. EPA Tier 4
IMO II, IMO II/III, U.S. EPA Tier 4

Overview

The Cat® C32B engine is a powerful and versatile solution for commercial and high performance applications, offering a rated power range of 1200 to 1700 bhp. It meets stringent emissions standards, including IMO II, IMO II/III, and U.S. EPA Tier 4. The Cat C32B engine has an optimized design to enhances power density, deliver more power without significantly increasing size or weight. Additionally, its improved durability reduces maintenance needs and extends operational life, thereby lowering the total cost of ownership. This combination of high-power output, strict emissions compliance, and cost-effective durability makes the Cat C32B engine an excellent choice.

Benefits

Power Density

The enhanced engine design boosts cylinder pressure and power output, ideally suited for
your most demanding commercial marine applications.

Integration

The innovative airless aftertreatment design streamlines vessel installation and reduces air compressor maintenance which can lower your total cost of ownership.

Durability

Optimized core component design delivers a more robust, high performance engine compared to previous models.

Product Specifications for C32B

Power Range 1200 - 1700 bhp (895 - 1268 bkW) 1200 - 1700 bhp (895 - 1268 bkW)
Speed Range 1600 - 2300 rpm 1600 - 2300 rpm
Emissions IMO II, IMO II/III, U.S. EPA Tier 4 IMO II, IMO II/III, U.S. EPA Tier 4
Aspiration Twin Turbocharged - Aftercooled Twin Turbocharged - Aftercooled
Bore 5.71 in 145 mm
Stroke 6.38 in 162 mm
Displacement 1959 in³ 32.1 l
Rotation from Flywheel End Counterclockwise Counterclockwise
Configuration V 12, 4-Stroke-Cycle Diesel V 12, 4-Stroke-Cycle Diesel
Approximate Weight 8050 lb 3650 kg
Maximum Height 70 in 1760 mm
Maximum Width 61 in 1550 mm

C32B Standard Equipment

Air Inlet Systems

  • Separate Circuit Aftercooler (SCAC)

Air Inlet System

  • Air cleaner (IMO II only)
  • Turbochargers, jacket water cooled
  • Turbochargers inlet, 152 mm (6 in) OD straight connection

Control System

  • Programmable Low Idle (550 - 750 rpm)
  • WOSR (Wide Operating Speed Range) available for - A, B, & C Ratings
  • Programmable High Idle Limit for WOSR Ratings
  • Electronic diagnostics and fault logging
  • Engine and transmission monitoring (speed, temperature, pressure)
  • Electronic fuel/air ratio control
  • Engine Protection Mode for extended ambient conditions
  • Torque Limiting functionality for WOSR ratings only
  • 70-pin customer connector
  • Throttle Input signal options

Cooling System

  • Separate Circuit After-Cooling (SCAC) for Heat Exchanged (HEX) & Keel cooled engines
  • Jacket Water (JW) and SCAC Heat Exchangers Shell & Tube for HEX cooled engines
  • SCAC pump, gear driven
  • Jacket water pump, gear driven
  • Sea water pump, bronze impeller, gear driven, for HEX cooled engines only
  • Sea water Pump & JW Heat Exchanger Connection: 76.2 mm (3 in) ID Standard
  • Keel Connections: 76.2 mm (3 in) ID Standard 4 Bolt ANSI Flange Connection

Exhaust System

  • 4 Bolt 130 mm (5.12 in) diameter flanged outlet
  • Water-cooled exhaust manifold & turbocharger

Flywheels & Flyweel Housings

  • SAE standard rotation (CCW facing exciter end)
  • Flywheel Housing: SAE No. 0, Flywheel: 18 inch, 136 teeth

Fuel System

  • Duplex Fuel Filters, Spin-on, RH & LH service
  • Fuel connections size:Supply JIC 37 Deg -10 (7/8-14), Return JIC 37 Deg -8 (3/4-16)
  • Fuel transfer pump, gear driven
  • Manual fuel priming pump

Lube System

  • Simplex Oil Filters, RH or LH service
  • Shallow or Deep sump oil pan
  • RH or LH service oil filler locations
  • RH or LH service dipstick
  • Oil pump, gear driven

Mounting System

  • Front support

Power Take-Offs

  • Front Poly-V groove pulley (Quantity 1) for auxiliary drives

General

  • Engine does not ship with zinc components

C32B Optional Equipment

Air Inlet Systems

  • Air Inlet Adapter
  • Air Inlet Adapter

Air Inlet System

  • Air Inlet Cleaner w Fumes Disposal

Charging Systems

  • Battery Charger
  • Charging Alternators 70 A / 105 A / 175 A
  • Ammeter

Cooling System

  • Marine Gear/Transmission Oil Coolers
  • Connections
  • Jacker Water Heater 120 V or 240 V

Exhaust System

  • Dual Elbow
  • Flexible Fitting
  • Dual Muffler
  • Muffler Spark Arresting
  • Flange

Instrumentation

  • Engine to Engine Harness
  • Instrument Panels
  • Exhaust Temperature Sensors
  • Wiring Harness
  • Gauges
  • Transmission Sensors

Lube System

  • Transmission Oil Cooler
  • Manual Sump Pump
  • Duplex Oil Filters

Protection System

  • Fuel and Oil Shielding

Starting System

  • Air Starting Motor
  • Air Start Accessories
  • Electric Starting Motors - Single 24 Volt
  • Battery Sets - 24 Volt - Dry
  • Dual Starting Motors (Electric and Air)

Fuel System

  • Water Separator
  • Primary Fuel Filter
  • Fuel Cooler

Packing

  • Engine Protective Cover
  • Export Packing
  • Storage Preservation

Mounting System

  • Front Support
  • Adapter Kits
  • Isolator Mounts

Power Take-Offs

  • Front Stub Shaft
  • Rear Hydraulic Pump Drive

General

  • Fumes Disposal

Control System

  • Instrument Panels
  • Caterpillar Alarm and Protection
  • Fuel and Oil Shielding

Product Brochures and More Are Ready to Download!

See how C32B compares against frequently compared products.

Media Gallery

C32B Commercial Propulsion Engine

C32B Commercial Propulsion Engine

Take the interactive virtual product tour to explore the great features and benefits of the C32B

Start C32B Tour
close

Check out current offers for the C32B

View More Offers