Mounting Bracket - S30

Brackets Mounting Bracket - S30

Request A Price Shop Now

Key Specs

Interface Type
S-30 Coupler
S-30 Coupler
Weight
58 lb
26.3 kg
Overall Width
11.8 in
300 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for Mounting Bracket - S30

Interface Type S-30 Coupler S-30 Coupler
Weight 58 lb 26.3 kg
Overall Width 11.8 in 300 mm
Overall Length 13.4 in 340 mm
Overall Height 6.6 in 168 mm
Pin Diameter 25 mm/25 mm (1 in/1 in) 25 mm/25 mm (1 in/1 in)
Mounting Bracket Size Small-Medium Small-Medium

See how Mounting Bracket - S30 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the Mounting Bracket - S30

View More Offers