| Compaction Width | 17.3 in 439 mm |
| Number of Wheels | 3 3 |
| Machine Class | 1 Ton Mini Excavators 1 Ton Mini Excavators |
| Number of Pads | 27 27 |
| Weight | 1073.6 lb 487 kg |
| Overall Length | 39 in 991 mm |
| Overall Height | 46.5 in 1181 mm |
| Overall Width | 17.3 in 439 mm |
| Interface Type | Pin Lock Pin Lock |
Compaction Wheels 457 mm (18 in), 1/4 Yard Pin Lock, 1 Ton Mini Excavators
Request A Price Shop NowKey Specs
- Compaction Width
- 17.3 in
- 439 mm
- Number of Wheels
- 3
- 3
- Machine Class
- 1 Ton Mini Excavators
- 1 Ton Mini Excavators
Overview
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Features At A Glance
Product Specifications for 457 mm (18 in), 1/4 Yard Pin Lock, 1 Ton Mini Excavators
See how 457 mm (18 in), 1/4 Yard Pin Lock, 1 Ton Mini Excavators compares against frequently compared products.
Compactors
457 mm (18 in), 1/4 Yard Pin Lock, 1 Ton Mini Excavators
Selected
- Compaction Width
- 17.3 in
- 439 mm
- Number of Wheels
- 3
- 3
- Machine Class
- 1 Ton Mini Excavators
- 1 Ton Mini Excavators
Compactors
406 mm (16 in), Pin On, 5 Ton Mini Excavators
- Compaction Width
- 15.7 in
- 399 mm
- Number of Wheels
- 3
- 3
- Machine Class
- 5 Ton Mini Excavators
- 5 Ton Mini Excavators
Compactors
457 mm (18 in), Pin On, 450 Backhoe Loaders
- Compaction Width
- 17.7 in
- 449 mm
- Number of Wheels
- 3
- 3
- Machine Class
- 10 Ton Excavators, 450 Backhoe Loaders
- 10 Ton Excavators, 450 Backhoe Loaders
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Compacting heavy clay with Cat® Compaction Wheel
Using backfill plate on Cat® Compaction Wheel to smooth trench bottom
Cat® Compaction Wheels at Work
Cat® Compaction Wheels Overview
An Attachment for Every Job - Cat® Work Tool Attachments
Check out current offers for the 457 mm (18 in), 1/4 Yard Pin Lock, 1 Ton Mini Excavators
View More Offers