140 GC Motor Grader

Motor Graders 140 GC Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249/SAE J1349
196 hp
147 kW
Operating Weight - Typically Equipped
38151 lb
17305 kg
Blade Width
12 ft
3.7 m

Features At A Glance

Displaying 1-6 of 6

Built to Perform

Built to Perform

  • Increase your fuel economy up to 5% with the standard Eco mode.
  • The on-demand fan reduces fuel consumption and under-hood heat for longer component life.
  • Improve productivity with the Electronic Throttle Control which matches engine power and torque to application requirements.
  • The powershift transmission and machine balanced design ensures that you get full drawbar power to the ground with the Cat C7.1 engine.
  • The all-wheel drive (AWD) option assists with traction and maneuvering in loose material. The increased power with all-wheel drive handles rough terrain with extra traction for better productivity.
  • The hydraulic system makes the machines more precise and predictable for a consistent grade.
  • The Digital Blade Slope Meter option shows you the grade without relying on manual grade checkers.
  • Product Link provides location, machine hours, fuel usage, productivity, idle time, diagnostic codes, and other machine data on demand through the VisionLink� online interface, which helps you improve jobsite efficiency with lower operating costs.
Work in Comfort

Work in Comfort

  • Choose your comfort level in the cab with standard, mechanical suspension or air suspension seat.
  • Easily adjust the control console and steering wheel.
  • The high capacity Heating, Ventilation and Air Conditioning (HVAC) system option circulates fresh air, prevents dust entry and keeps windows from fogging.
  • Easily add a radio to the cab using the built-in mounting location option.
  • Quickly find your current gear in the front display.
Long Term Value and Durability

Long Term Value and Durability

  • Drawbar circle moldboard stays factory tight providing precision grading pass after pass.
  • Machine structure is built for a long life. It's designed to use several types of work tools, such as a front blade.
  • Slip clutch option protects the circle drive if the machine strikes an immovable object.
  • Front axle maximizes bearing life while also minimizing maintenance.
  • Reduce daily greasing requirements and costly repairs to your circle and pinion with Circle Saver option.
Safely Home Every Day

Safely Home Every Day

  • See what's behind you with the rear camera option. The dedicated display can be always on to ensure a safe work environment.
  • The heated lens keeps the rearview camera clear in cold and wet conditions.
  • In the event of an engine stall, count on the secondary steering system option to help stop the machine safely.
  • Use three points of contact when entering and exiting the machine with strategically placed walk ways and grab rails.
  • Ground level engine shut-off switch stops all fuel to the engine when activated and shuts down the machine.
  • See the rear of your machine with side and rearview mirrors.
  • Work past sundown using the strategically placed lights for night time visibility.
  • The new hydraulic system includes integrated work port pressure relief, an integrated dead engine implement lower, and reduction in leak points for safety and quality.
  • The optional four-point safety harness seat belt provides extra protection.
  • Keep your work site safer with Cat Grade Digital Blade Slope Meter to reduce the need for manual grade checking with working machines.
Save Maintenance Time

Save Maintenance Time

  • Filters, such as fuel, engine air, and oil filters, are grouped together for easy access and preventative maintenance.
  • Maintain roads with the standard drawbar circle moldboard with hardened circle teeth for increased durability. Adding a separate line with replaceable wear inserts helps to sustain factory tightness.
  • Hydraulic brakes are well oiled to keep them maintenance free.
  • The standard bottom guard shields the transmission and filter. Optional guarding protects your machine from damage in demanding applications.
  • The new hydraulic system includes integrated work port pressure relief, an integrated dead engine implement lower, and reduction in leak points for safety and quality.
Expand Your Capabilities

Expand Your Capabilities

  • Improve the performance and efficiency of your machine with the counterweight or push block option.
  • Ripper and scarifier options are available to assist with grading hard ground.
  • The front lift group option is ready for attachments like the straight or angle front blade.
  • For more road coverage, add a moldboard extension to add 605 mm (24 in).

Product Specifications for 140 GC

Net Power - ISO 9249/SAE J1349 196 hp 147 kW
Displacement 427.8 in³ 7 l
Derating Altitude 14764 ft 4500 m
Note (2) Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Stroke 5.3 in 135 mm
Maximum Torque - ISO 9249 656 lb/ft 889 N·m
Note (4) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes.
Standard Capability 109 °F 43 °C
Bore 4.1 in 105 mm
Engine Model Cat 7.1 Cat 7.1
Torque Rise - ISO 9294 40% 40%
Engine RPM 2,200 2,200
Note (1) Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,200 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Note (3) Power as declared per ISO 14396 Power as declared per ISO 14396
Emissions U.S. EPA Tier 3/EU Stage IIIA U.S. EPA Tier 3/EU Stage IIIA
Number of Cylinders 6 6
Operating Weight - Typically Equipped 38151 lb 17305 kg
Blade Width 12 ft 3.7 m
Throat Clearance 4.4 in 112 mm
Arc Radius 16.3 in 413 mm
Blade Height 20 in 509 mm
End Bit 6 in 152 mm
Cutting Edge Width 6 in 152 mm
Note Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, ROPS closed cab, rear ripper/scarifier, 4.3 m (14 ft) blade, 17.5-25 MP tires on multi-piece rims and other equipment. Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, ROPS closed cab, rear ripper/scarifier, 4.3 m (14 ft) blade, 17.5-25 MP tires on multi-piece rims and other equipment.
Weight* 38,448 lb 17440 kg
Maximum Depth of Cut 29 in 735 mm
Moldboard Side Shift Right 20.2 in 512 mm
Maximum Lift Above Ground 18.9 in 480 mm
Moldboard Side Shift Left 26.1 in 663 mm
Circle Center Shift Left 29.6 in 752 mm
Blade Tip Range Forward 40 40
Blade Tip Range Backward 5 5
Circle Center Shift Right 28.7 in 728 mm
Maximum Shoulder Reach Left 69.4 in 1764 mm
Maximum Shoulder Reach Right 76 in 1928 mm
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2 kg of refrigerant which has a CO2 equivalent of 2.86 metric tonnes.
Width 95.6 in 2428 mm
Length of Machine* 406.7 in 10322 mm
Maximum Height 151.1 in 3839 mm
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper.
Circle Drive with Slip Clutch 2 gal (US) 7.5 l
Hydraulic System 11.9 gal (US) 45 l
Transmission 4.8 gal (US) 18 l
Cooling System 40 l 10.6 gal (US)
Circle Drive without Slip Clutch 0.4 gal (US) 1.5 l
Fuel Tank 78.5 gal (US) 297 l
Engine Crankcase 5.6 gal (US) 21 l

140 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Standard Seat
  • Steering Wheel / Lever Controls
  • Base Cab
  • Information Display Screen
  • Halogen Lighting
  • Entertainment Radio Ready
  • Product Link
  • Cell Phone Holder

Engine

  • Cat C7.1
  • Eco mode
  • On-Demand Fan

Drawbar Circle Moldboard

  • Standard

Safety

  • Parking Brake
  • Signaling / Warning Horn
  • Rearview Mirror
  • Hydraulic Brakes
  • Sideview Mirrors
  • Walkways and Grab Rails

Versatility

  • Front Bolster

140 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Mechanical Suspension Seat
  • Air Suspension Seat
  • ROPS/FOPS
  • Heating/Cooling Cab System
  • Rear Wiper
  • Canopy
  • Cab Plus
  • Rear Window Screen
  • Front Wipers
  • Digital Blade Slope Meter

Drawbar Circle Moldboard

  • Circle Drive Slip Clutch
  • Circle Saver

Safety

  • Rearview Camera
  • Secondary Steering System
  • Cat Detect with Vision System

Versatility

  • Counterweight
  • Push Block
  • Ripper
  • Scarifier
  • Front Lift Group From Factory
  • Front Blade
  • Mast Type - Snow Wing
  • Mastless - Snow Wing
  • Ripper/Scarifier
  • Auxiliary Hydraulic Lines
  • Moldboard Extension
  • Reversing Fan
  • L3 Tires
  • Sy-Klone Pre-Cleaner

Engine

  • All-Wheel Drive (AWD)
  • All-Wheel Drive (AWD)

VERSATILITY

  • Front Blade

See how 140 GC compares against frequently compared products.

Media Gallery

140 GC

140 GC

140 GC

140 GC

140 GC

140 GC
140 GC
140 GC
140 GC
140 GC

The Cat® 140 GC Motor Grader – Performance at Low Cost

Cat® 140 GC Motor Grader Customer Testimonial South Africa

Cat® 140 GC Customer Testimonial South Africa

Meet the Reliable 140 GC

The Cat® 140 GC Motor Grader – Performance at Low Cost
Cat® 140 GC Motor Grader Customer Testimonial South Africa
Cat® 140 GC Customer Testimonial South Africa
Meet the Reliable 140 GC

360 View
360 View

Check out current offers for the 140 GC

View More Offers