120 Motor Grader

Motor Graders 120 / 120 AWD

Tier 3

Request A Price Find Dealer

Key Specs

Net Power Range (Tier 3)
130 hp
97 kW
Operating Weight - Typically Equipped
34839 lb
15803 kg
Blade Width
12 ft
3.7 m

Overview

Fuel Efficient With Factory Integrated Technology

Operator comfort, smart systems and respected Cat construction help make the Cat 120 and 120 All-Wheel Drive (AWD) motor graders leaders in their class. With technologies to speed and enhance grading performance, this machine is ready to tackle your needs.

Benefits

Up To 15% More fuel efficient

Use less fuel with the Cat C7.1 Engine and ECO mode.

Cab Designed for Comfort

Designed for maximum operator comfort, the next generation cab gives you control and comfort options to promote productivity.

Up To 15% Lower maintenance costs

Extend your maintenance intervals using the new filtration technology. Filters are grouped together for easy access.

Product Specifications for 120 / 120 AWD

Net Power Range (Tier 3) 130 hp 97 kW
Derating Altitude (AWD) 5499 ft 1676 m
Maximum Torque - ISO 9249 606 lb/ft 822 N·m
Derating Altitude 9842.5 ft 3000 m
Note (2) Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler and alternator.
Maximum Torque - AWD On 611 lb/ft 828 N·m
All-Wheel Drive Net Power Range (Tier 3) 136 hp 101 kW
Bore 4.1 in 105 mm
Displacement 427.8 in³ 7.01 l
Number of Cylinders 6 6
Torque Rise - ISO 9294 42% 42%
Engine RPM 2,000 2,000
Engine Model Cat 7.1 Cat 7.1
Note (3) Power as declared per ISO 14396 Power as declared per ISO 14396
Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 Standards in effect at the time of manufacture.
Stroke 5.3 in 135 mm
Standard Capability 122 °F 50 °C
Emissions China Nonroad Stage III and Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA China Nonroad Stage III and Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3/EU Stage IIIA
Operating Weight - Typically Equipped 34839 lb 15803 kg
Blade Width 12 ft 3.7 m
Cutting Edge 6 in 152 mm
Blade Height 24 in 610 mm
End Bit 6 in 152 mm
Cutting Edge Width 6 in 152 mm
Arc Radius 16.3 in 413 mm
Throat Clearance 4.7 in 120 mm
Joystick Weight* Tier 3 34,886 lb 15824 kg
Joystick All-Wheel Drive (AWD) Weight* Tier 3 36,374 lb 16499 kg
Lever/Steering Wheel Weight* Tier 3 34,610 lb 15699 kg
Note *Typically equipped includes 3.7 m (12 ft) plus blade, tires, push plate, ripper, bottom guard, operator, and full fluids. *Typically equipped includes 3.7 m (12 ft) plus blade, tires, push plate, ripper, bottom guard, operator, and full fluids.
Length of Machine* 387 in 9838 mm
Width 102 in 2592 mm
Width All Wheel Drive (AWD) 2551 mm 100.4 in
Maximum Height 136.4 in 3465 mm
Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper.
Maximum Depth of Cut 30.5 in 775 mm
Maximum Shoulder Reach Right 76 in 1928 mm
Circle Center Shift Right 26 in 656 mm
Blade Tip Range Forward 40 40
Moldboard Side Shift Right 26.1 in 663 mm
Blade Tip Range Backward 5 5
Maximum Lift Above Ground 16.1 in 410 mm
Maximum Shoulder Reach Left 69.4 in 1764 mm
Moldboard Side Shift Left 20.1 in 512 mm
Circle Center Shift Left 26 in 656 mm
Circle Drive 1.8 gal (US) 7 l
Engine Crankcase 4.8 gal (US) 18 l
Transmission and Differential 15.9 gal (US) 60 l
Hydraulic System 25.6 gal (US) 97 l
Fuel Tank 65 gal (US) 246 l
Cooling System 14 gal (US) 52.5 l
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas.

120 / 120 AWD Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Vinyl Seat
  • ROPS, Standard Sound Suppression
  • Heating/Cooling Cab System
  • Base Cab
  • 254 mm (10 in) Hybrid Information Display
  • Halogen Lighting

Cat Technology

  • Product Link

Engine

  • Cat C7.1
  • Eco mode
  • Hydraulic Demand Fan

Drawbar Circle Moldboard

  • Standard
  • Circle Drive Slip Clutch

Safety

  • Parking brake
  • Signaling/warning horn
  • Rearview mirror
  • Hydraulic brakes
  • Secondary steering system
  • Side view mirrors
  • Walkways and Grab Rails

120 / 120 AWD Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Cloth or Leather Seat
  • Steering Wheel/Lever Controls
  • Joystick Controls
  • Rear Wiper
  • Comfort Plus
  • Premium Plus
  • Seatbelt Indicator
  • Heated/Cooled Seat
  • Bluetooth/Auxiliary Radio
  • LED Lighting
  • Rear Window Screen

Cat Technology

  • Cat Grade with Digital Blade Slope Meter
  • Cat Grade with Cross Slope Indicate
  • Cat Grade with Cross Slope
  • Cat Grade Attachment Ready Option (ARO)
  • Stable Blade
  • Remote Services

Engine

  • All-Wheel Drive (AWD)

Drawbar Circle Moldboard

  • Top Adjust
  • Circle Saver

Safety

  • Rearview camera

Versatility

  • Counterweight
  • Push Block
  • Ripper
  • Scarifier
  • Front Lift Group
  • Front Blade
  • Front Blade

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 3D for Motor Graders

    Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

  • Cat Grade with Cross Slope for Motor Graders

    Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

Explore Technology

Cat® Grade with Cross Slope is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 120 / 120 AWD compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader

120 Motor Grader
120 Motor Grader
120 Motor Grader
120 Motor Grader
120 Motor Grader

The Next Generation Cat® 120 Motor Grader – Designed For Your Needs

The Next Generation Cat® 120 Motor Grader – Control Options

The Next Generation Cat® 120 Motor Grader – Designed For Your Needs
The Next Generation Cat® 120 Motor Grader – Control Options

360 View
360 View
360 View
360 View

Check out current offers for the 120 / 120 AWD

View More Offers