1148 mm (45 in)

Tree Scoop Buckets 1148 mm (45 in)

Request A Price Shop Now

Key Specs

Length
38.7 in
983 mm
Height
23.4 in
594 mm
Overall Width
45.2 in
1148 mm

Overview

Designed to dig and transport shrubbery and small trees.

Product Specifications for 1148 mm (45 in)

Length 38.7 in 983 mm
Height 23.4 in 594 mm
Overall Width 45.2 in 1148 mm
Working Width 36.2 in 920 mm
Weight 314.4 lb 142.6 kg
Interface Type Skid Steer Coupler Skid Steer Coupler

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1148 mm (45 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.