Hydraulic Nursery Fork

Hydraulic Nursery Fork Nursery Forks

Request A Price Shop Now

Key Specs

Overall Length
98.1 in
2491 mm
Overall Width
52.2 in
1327 mm
Weight
798 lb
362 kg

Features At A Glance

Displaying 1-6 of 6

Side Shifting Right Fork

Side Shifting Right Fork

Allows for greater control and maximizes proper fit when handling different sized root balls.
Pivoting Left Fork

Pivoting Left Fork

Pivoting fork allows maximum opening to grasp larger root balls.
Diamond Tread Plate

Diamond Tread Plate

Provides a secure grip on the load for maximum load retention. Fork angles at 25 degrees to closely match the standard angle on most root balls.
Grab Handle

Grab Handle

Integrated grab handle allows a secure contact point upon entry/exit of the machine for the operator.
Serrated Step

Serrated Step

Deeply serrated step provides secure footing for operators entering and exiting machines.
Operation Maintenance Manual Container

Operation Maintenance Manual Container

Tool mounted and sealed from the elements, this holder includes all the operation manuals and maintenance guides required for proper operation of the tool.

Product Specifications for Hydraulic Nursery Fork

Overall Length 98.1 in 2491 mm
Overall Width 52.2 in 1327 mm
Weight 798 lb 362 kg
Overall Height 56.2 in 1427 mm
Usable Tine Length 70.4 in 1788 mm
Length Between Adjustments Variable Variable
Number of Adjustments Variable Variable
Total Tine Movement 393 in 15.5 mm
Angled Tine Opening Minimum at Tip 1.9 in 48.1 mm
Angled Tine Opening Maximum at Tip 47.1 in 1196 mm
Parallel Tine Opening Minimum 8.9 in 225 mm
Parallel Tine Opening Maximum 24.3 in 617 mm
Maximum Root Ball Diameter 54 in 1372 mm
Maximum Lifting Capacity 3000 lb 1361 kg
Optimal Hydraulic Flow 49-87 lpm (12-23 gpm) 49-87 lpm (12-23 gpm)
Optimal Hydraulic Pressure 170-241 bar (2500-3500 psi) 170-241 bar (2500-3500 psi)
Interface Type Skid Steer Coupler Skid Steer Coupler
Required Hydraulics Standard Flow, 14 Pin Electrical Standard Flow, 14 Pin Electrical

See how Hydraulic Nursery Fork compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Nursery Forks Overview

Cat® Nursery Forks Overview

360 View

Check out current offers for the Hydraulic Nursery Fork

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.