Studio Shot

Dozer Blades 2337 mm (92 in)

Request A Price Click for Price

Key Specs

Blade Width
92 in
2337 mm
Width - Fully Angled
80.7 in
2049 mm
Maximum Blade Angle - Right/Left of Center
30 degrees
30 degrees

Overview

Designed for rough and finish grading in dirt, gravel, and light dozing.

Product Specifications for 2337 mm (92 in)

Blade Width 92 in 2337 mm
Width - Fully Angled 80.7 in 2049 mm
Maximum Blade Angle - Right/Left of Center 30 degrees 30 degrees
Tilt Angle Range 10° Left/Right 10° Left/Right
Blade Height 24.4 in 619 mm
Overall Height 25.1 in 637 mm
Length 40.5 in 1028 mm
Weight 1085 lb 492 kg
Cutting Edge Thickness 0.6 in 16 mm
Required Hydraulics Standard Flow Standard Flow
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2337 mm (92 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 2337 mm (92 in)

View More Offers