Studio Shot

Snow Wings 3.1 m (10 ft), Fusion™ Coupler

Request A Price Click for Price

Key Specs

Working Width (Wings Closed)
121.3 in
3082 mm
Overall Width (Wings Closed)
128.1 in
3254 mm
Overall Width (Wings Open)
195.9 in
4977 mm

Overview

With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.

Product Specifications for 3.1 m (10 ft), Fusion™ Coupler

Working Width (Wings Closed) 121.3 in 3082 mm
Overall Width (Wings Closed) 128.1 in 3254 mm
Overall Width (Wings Open) 195.9 in 4977 mm
Working Width (Wings Open) 195.9 in 4977 mm
Weight 4398.2 lb 1995 kg
Length 87.6 in 2224 mm
Overall Height 54.9 in 1395 mm
Hydraulic Angling - Left/Right of Center ±36 degrees ±36 degrees
Float ±5 degrees ±5 degrees
Wing Rotation 180 degrees 180 degrees
Optimal Hydraulic Flow 90-190 L/min (24-50 gpm) 90-190 L/min (24-50 gpm)
Optimal Hydraulic Pressure 230-280 bar (3300-4061 psi) 230-280 bar (3300-4061 psi)
Interface Type Fusion™ Coupler Fusion™ Coupler
Trip Edge Type Steel Steel
Trip Edge Height 5.3 in 135 mm
Trip Edge Quantity 2 2
Required Hydraulics 3rd Valve 3rd Valve

See how 3.1 m (10 ft), Fusion™ Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Snow Wing at Work

Cat® Snow Wing Operator Tips

Cat® Snow Attachments at Work

Cat® Snow Removal | Attachments at Work

Cat® Snow Wing Plow | Customer Story

Cat® Snow Wing at Work
Cat® Snow Wing Operator Tips
Cat® Snow Attachments at Work
Cat® Snow Removal | Attachments at Work
Cat® Snow Wing Plow | Customer Story

360 View

Check out current offers for the 3.1 m (10 ft), Fusion™ Coupler

View More Offers