Studio Shot

Snow Blowers SR321

Request A Price Shop Now

Key Specs

Intake Width
76.5 in
1942 mm
Overall Width
85.9 in
2181 mm
Weight
1016.3 lb
461 kg

Overview

Designed for removing snow from streets, parking lots, driveways and sidewalks.

Product Specifications for SR321

Intake Width 76.5 in 1942 mm
Overall Width 85.9 in 2181 mm
Weight 1016.3 lb 461 kg
Overall Height 72.6 in 1843 mm
Overall Length 37.4 in 951 mm
Required Hydraulics High Flow XPS High Flow XPS
Optimal Hydraulic Flow 100-125 L/min (26-33 gpm) 100-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure 200-280 bar (2800-4100 psi) 200-280 bar (2800-4100 psi)
Cutting Height 34.1 in 867 mm
Maximum Throw 40 ft 12.2 m
Auger Diameter 18 in 457 mm
Impeller Fan Diameter 25 in 635 mm
Impeller Fan Width 8.7 in 222 mm
Chute Rotation 270 degrees 270 degrees

See how SR321 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Snow Removal | Cat® 906-907-908 Next Generation Compact Wheel Loaders

Cat® Standard Flow SR121 Snow Blower at Work

Cat® High Flow SR321 Snow Blower at Work

Cat® Snow Blower Operating Tips

Snow Removal | Cat® Snow Blower and 272D3 Skid Steer Loader

What Our Customers Are Saying | Snow Removal with a Cat® SR421 Snow Blower

Cat® Snow Removal | Attachments at Work

Snow Removal | Cat® 906-907-908 Next Generation Compact Wheel Loaders
Cat® Standard Flow SR121 Snow Blower at Work
Cat® High Flow SR321 Snow Blower at Work
Cat® Snow Blower Operating Tips
Snow Removal | Cat® Snow Blower and 272D3 Skid Steer Loader
What Our Customers Are Saying | Snow Removal with a Cat® SR421 Snow Blower
Cat® Snow Removal | Attachments at Work

360 View

Check out current offers for the SR321

View More Offers