Studio Shot

Trenchers T315 Hydraulic Side Shift

Request A Price Click for Price

Key Specs

Standard Boom Length
60 in
1524 mm
Required Hydraulics
High Flow XPS
High Flow XPS
Overall Width
74.8 in
1901 mm

Overview

Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.

Product Specifications for T315 Hydraulic Side Shift

Standard Boom Length 60 in 1524 mm
Required Hydraulics High Flow XPS High Flow XPS
Overall Width 74.8 in 1901 mm
Overall Length 118.5 in 3010 mm
Weight 1054.9 lb 478.5 kg
Overall Height 30.9 in 786 mm
Optimal Hydraulic Flow 95-152 L/min (25-40 gpm) 95-152 L/min (25-40 gpm)
Optimal Hydraulic Pressure 207-310 bar (3300-4500 psi) 207-310 bar (3300-4500 psi)
Drive Shaft Speed at Maximum Flow 207 rpm 207 rpm
Side Shift Travel 22 in 559 mm
Maximum Auger Clearance 21 in 534 mm
Spoil Auger Diameter 18 in 457 mm
Optional Cutting Widths 152, 203, 254, 305 mm (6, 8, 10, 12 in) 152, 203, 254, 305 mm (6, 8, 10, 12 in)

See how T315 Hydraulic Side Shift compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the T315 Hydraulic Side Shift

View More Offers