Overview
Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.
Key Specs
Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.
Displaying 1-6 of 6
| Standard Boom Length | 48 in 1219 mm |
| Required Hydraulics | Standard Flow Standard Flow |
| Overall Width | 74.8 in 1901 mm |
| Overall Length | 106.5 in 2705 mm |
| Weight | 987 lb 447.7 kg |
| Overall Height | 30.9 in 786 mm |
| Optimal Hydraulic Flow | 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm) |
| Optimal Hydraulic Pressure | 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi) |
| Drive Shaft Speed at Maximum Flow | 203 rpm 203 rpm |
| Side Shift Travel | 22 in 559 mm |
| Maximum Auger Clearance | 21 in 534 mm |
| Spoil Auger Diameter | 18 in 457 mm |
| Optional Cutting Widths | 152, 203, 254, 305 mm (6, 8, 10, 12 in) 152, 203, 254, 305 mm (6, 8, 10, 12 in) |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Trenchers at Work
Cat® Trenchers Production Study
Cat® Trencher Operating Tips
Cat® Trencher Overview
An Attachment for Every Job - Cat® Work Tool Attachments