120 GC Motor Grader

120 GC Motor Graders Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249/SAE J1349
171 hp
128 kW
Operating Weight - Typically Equipped
31958 lb
14496 kg
Blade Width
12 ft
3.7 m

Features At A Glance

Displaying 1-6 of 7

Productive and Economical

Productive and Economical

  • Increase your fuel economy up to 5% with the standard Eco mode.
  • The on-demand fan reduces fuel consumption and under-hood heat for longer component life.
  • Improve productivity with Electronic Throttle Control which matches engine power and torque to application requirements.
  • The powershift transmission and machine-balanced design ensures you get full drawbar power to the ground with the powerful Cat C4.4 engine.
  • The hydraulic system makes the 120 GC motor grader more precise and predictable for a consistent grade.
  • The all-wheel drive (AWD) option assists with traction and maneuvering the machine. The increased power helps you to handle slopes and loose material better.
  • The Digital Blade Slope Meter option shows you the grade without relying on manual grade checkers.
  • Product Link provides location, machine hours, fuel usage, productivity, idle time, diagnostic codes, and other machine data ondemand through the VisionLink online interface, which helps you improve jobsite efficiency with lower operating costs.
Cab Keeps You Comfortable All Day Long

Cab Keeps You Comfortable All Day Long

  • Choose your comfort level in the cab with standard, mechanical suspension or air suspension seat.
  • Easily adjust the control console and steering wheel.
  • The high capacity heating, ventilation and air conditioning (HVAC) system option circulates fresh air, prevents dust entry, and keeps windows from fogging.
  • Quickly find your current gear in the front display.
  • Easily add a radio to the cab using the built-in mounting location option.
Reliable Performance

Reliable Performance

  • The drawbar circle moldboard stays factory tight providing precision grading pass after pass.
  • The machine structure is built for a long life. It is designed to use several types of work tools, such as a front blade.
  • A slip clutch option protects the circle drive if the machine strikes an immovable object.
  • The front axle maximizes bearing life while also minimizing maintenance.
  • Reduce daily greasing requirements and costly repairs to your circle and pinion with the Circle Saver option.
Safely Home Every Day

Safely Home Every Day

  • See what's behind you with the rear camera option. The dedicated display can be always on to ensure a safe workenvironment.
  • In the event of an engine stall, count on the secondary steering system option to help stop the machine safely.
  • Use three points of contact when entering and exiting the machine with strategically placed walkways and grab rails.
  • The optional four-point safety harness seat belt provides extra protection.
  • Ground level engine shut-off switch stops all fuel to the engine when activated and shuts down the machine.
  • See the rear of your machine with side and rearview mirrors.
  • Work past sundown using the strategically placed lights for nighttime visibility.
Maintenance Made Easy

Maintenance Made Easy

  • Fuel filters, engine air filters, and oil filters are grouped together for easy access and preventative maintenance.
  • The standard drawbar circle moldboard increases durability using hardened circle teeth and replaceable wear inserts to help sustain factory tightness.
  • Brake adjustments are maintenance free and easily accessible.
  • The standard bottom guard shields the transmission and filter. Optional guarding protects your machine from damage in demanding applications.
  • Spend less time cleaning the cooling system with the reversing fan option, which reduces costs when cleaned once per week for more uptime.
  • The new hydraulic system includes integrated work port pressure relief, an integrated dead engine implement lower, and reduction in leak points for safety and quality.
Attachments to Fit Your Needs

Attachments to Fit Your Needs

  • Improve performance and efficiency of the 120 GC with the push block option.
  • Ripper and scarifier options are available to assist with grading hard ground.
  • Add the front blade option to spread more material faster.
  • The optional tow hitch allows you to tow equipment or implements behind the machine.
  • Product Specifications for 120 GC

    Net Power - ISO 9249/SAE J1349 171 hp 128 kW
    Bore 4.1 in 105 mm
    Stroke 5 in 127 mm
    Displacement 268.5 in³ 4.4 l
    Engine Power AWD (ISO 14396) 128 kW 171 hp
    Maximum Torque 544 lb/ft 738 N·m
    Derating Altitude 9,842 ft 3000 m
    Engine Model Cat® C4.4 Cat® C4.4
    Torque Rise - ISO 9294 21% 21%
    Note (1) Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture. Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler, and alternator. Power as declared per ISO 14396. Net power is tested per ISO 9249, SAE J1349, and EEC 80/1269 standards in effect at the time of manufacture. Net power advertised is the power available at rated speed of 2,000 rpm, measured at the flywheel when engine is equipped with fan, air cleaner, muffler, and alternator. Power as declared per ISO 14396.
    Emissions Meets U.S. EPA Tier 4 Final, EU Stage V emission standards Meets U.S. EPA Tier 4 Final, EU Stage V emission standards
    Operating Weight - Typically Equipped 31958 lb 14496 kg
    Note * Typically equipped machine weight is calculated with full fluids, ROPS HVAC CAB, 12' basic blade, push plate, ripper, 14-24 tires on multi-piece rims and operator. * Typically equipped machine weight is calculated with full fluids, ROPS HVAC CAB, 12' basic blade, push plate, ripper, 14-24 tires on multi-piece rims and operator.
    Operating Weight - Typically Equipped - Front Axle 8708 lb 3950 kg
    Operating Weight - Typically Equipped - Rear Axle 23250 lb 10546 kg
    Blade Width 12 ft 3.7 m
    Cutting Edge Width 6 in 152 mm
    End Bit - Width 152 in 6 mm
    Arc Radius 16.3 in 413 mm
    Blade Height 20 in 580 mm
    Throat Clearance 4.7 in 112 mm
    All-Wheel Drive (AWD) Weight 36,376 lb 16500 kg
    Length of Machine* 391.4 in 9941 mm
    Width 94.6 in 2402 mm
    Maximum Height 149.1 in 3787.8 mm
    Note *Typically equipped with push block and ripper. *Typically equipped with push block and ripper.
    Moldboard Sideshift - Right 26.1 in 663 mm
    Circle Centershift - Left 25.8 in 656 mm
    Blade Tip Range - Forward 40° 40°
    Circle Centershift - Right 25.8 in 656 mm
    Moldboard Sideshift - Left 20.2 in 512 mm
    Maximum Lift Above Ground 16.1 in 410 mm
    Blade Tip Range - Backward 5° 5°
    Maximum Depth of Cut 30.5 in 775 mm
    Engine Crankcase 2 gal (US) 7.6 l
    Hydraulic System 11.9 gal (US) 45 l
    Fuel Tank 71 gal (US) 269 l
    Diesel Exhaust Fluid Tank (Tier 4 Only) 3.2 gal (US) 12 l
    Circle Drive without Slip Clutch 0.4 gal (US) 1.5 l
    Transmission 4 gal (US) 15 l
    Cooling System 10.3 gal (US) 39 l
    Circle Drive with Slip Clutch 1.8 gal (US) 7 l
    Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas.
    Recyclability 92% 92%
    Transmission Countershaft Torque, Converter Powershift Countershaft Torque, Converter Powershift
    Forward/Reverse Gears 6 Forward / 3 Reverse 6 Forward / 3 Reverse
    Steering Range - Left/Right 47.5° left or right 47.5° left or right
    Articulation Angle - Left/Right 20� left or right 20� left or right

    120 GC Standard Equipment

    CAB

    • Standard Vinyl Seat
    • Adjustable Steering Wheel/Lever Controls
    • Seat Belt
    • Electric Throttle Control
    • ROPS/FOPS
    • Cab Storage
    • Halogen Lighting
    • Cup Holder
    • Dome Interior Light
    • Coat Hook
    • Product Link

    POWERTRAIN

    • Cat C4.4 Engine
    • Eco mode
    • On-Demand Fan
    • 43° C (109° F) Ambient Capacity
    • No-Spin Differential
    • Engine Idle Shutdown Timer

    SAFETY

    • Parking Brake
    • Signaling/Warning Horn
    • Rearview Mirror
    • Hydraulic Brakes
    • Side View Mirrors
    • Walkways and Grab Rails

    DRAWBAR CIRCLE MOLDBOARD

    • Standard

    ELECTRICAL

    • Sealed Alternator
    • Reversing Lights
    • Breaker Panel
    • 750 CCA Standard Duty Batteries
    • Electric Starter

    SERVICE AND MAINTENANCE

    • Grouped Location for Engine Oil and Fuel Filters
    • Extended Life Coolant

    GUARDS

    • Transmission Guard

    120 GC Optional Equipment

    CAB

    • Mechanical Suspension Seat
    • Air Suspension Seat
    • Heating/Cooling Cab System
    • Defrost Fans
    • Rear Wiper
    • Base Cab
    • Canopy
    • Cab Plus
    • Entertainment Radio Ready
    • Rear Window Screen
    • Front Wipers
    • Digital Blade Slope Meter

    POWERTRAIN

    • Reversing Fan
    • Heavy Duty Starter
    • 50� C (122� F) Ambient Capacity
    • All-Wheel Drive (AWD) - available on Stage V machines only
    • Transmission, Autoshift

    SAFETY

    • Rear Vision Camera
    • Warning Beacon
    • Secondary Steering System

    DRAWBAR CIRCLE MOLDBOARD

    • Circle Drive Slip Clutch
    • Circle Saver

    ELECTRICAL

    • 900 CCA Heavy Duty Batteries
    • 1400 CCA Extreme Duty Batteries

    SERVICE AND MAINTENANCE

    • Reversing Fan

    GUARDS

    • Fender Guard
    • Cover, Under Cab Platform

    ATTACHMENTS

    • Push Block
    • Ripper
    • Scarifier
    • Front Blade
    • Towing Hitch
    • Front Lift Group From Factory

    Compatible Technology and Services

    Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

    1 - 8 of 9 Items items
    Previous Next

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

    Explore Technology
    1 - 8 of 9 Items items
    Previous Next

    Cat Grade with 3D for motor graders is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money.

    Explore Technology

    Cat® Grade with Cross Slope Assist is an integrated system that enables motor grader operators to achieve grade faster and more accurately by automating the cross slope of the blade, allowing the operator to do more in the same amount of time. Other cost-saving benefits of the system include lower fuel consumption and up to 40% less material usage.

    Explore Technology

    See how 120 GC compares against frequently compared products.

    Media Gallery

    120 GC Motor Grader

    120 GC Motor Grader

    120 GC Motor Grader

    120 GC Motor Grader

    120 GC Motor Grader

    120 GC Motor Grader

    120 GC Motor Grader
    120 GC Motor Grader
    120 GC Motor Grader
    120 GC Motor Grader
    120 GC Motor Grader
    120 GC Motor Grader

    The Cat­­® 120 GC Motor Grader - Reliable, Cost-Efficient

    The Cat® 120 GC Motor Grader - Cab

    The Cat® 120 GC Motor Grader - Finish Grading

    The Cat® 120 GC Motor Grader - Slope Grading

    The Cat­­® 120 GC Motor Grader - Reliable, Cost-Efficient
    The Cat® 120 GC Motor Grader - Cab
    The Cat® 120 GC Motor Grader - Finish Grading
    The Cat® 120 GC Motor Grader - Slope Grading

    360 View
    360 View

    Check out current offers for the 120 GC

    View More Offers