980 GC Wheel Loader is simple to operate and built to last

Medium Wheel Loaders 980 GC

Request A Price Find Dealer

Key Specs

Net Power @ 1,700 rpm – ISO 9249:2007, SAE J1349:2011
393 hp
293 kW
Operating Weight*
65610 lb
29760 kg
Bucket Capacities
4.3 - 5.8 m³ (5.75 - 7.5 yd³)
4.3 - 5.8 m³ (5.75 - 7.5 yd³)

Overview

SIMPLE TO OPERATE AND BUILT TO LAST

The Cat® 980 GC Wheel Loader is easy to own and operate. It offers low fuel consumption with an on-demand fan, load-sensing hydraulics, intuitive controls, and Performance Series Buckets. This machine is built to be just the right machine for a broad range of applications. Great machine performance combined with the low owning and operating costs makes the 980 GC the right choice for your business.

Benefits

Easy to Own

Efficient fuel usage, outstanding productivity, and versatile machine capabilities ensure your tasks are completed effectively and economically.

Simple Operation

Intuitive controls, simple user interface, and clear visibility to the job site provide a comfortable working environment for efficient all day operation. Pilot-operated hydraulic implement controls help to deliver low-effort and multi-movement operation.

Reliable Performance

Heavy-duty design, proven reliable components, and Cat Performance Series Buckets contribute to outstanding machine performance.

Product Specifications for 980 GC

Net Power @ 1,700 rpm – ISO 9249:2007, SAE J1349:2011 393 hp 293 kW
ISO 9249:2007 (DIN) 398 hp (metric) 398 hp (metric)
Engine Power @ 1,700 rpm – ISO 14396:2002 420 hp 313 kW
ISO 14396:2002 (DIN) 426 hp (metric) 426 hp (metric)
Gross Power @ 1,700 rpm – SAE J1995:2014 425 hp 317 kW
Engine Model Cat C13A Cat C13A
Engine Torque @ 1,200 rpm - ISO 14396:2002 1612 ft·lbf 2185 N·m
Gross Torque @ 1,200 rpm – SAE J1995:2014 1627 ft·lbf 2206 N·m
Net Torque @ 1,200 rpm - ISO 9249:2007, SAE J1349:2011 1539 ft·lbf 2086 N·m
Bore 5.12 in 130 mm
Stroke 6.18 in 157 mm
Displacement 763 in³ 12.5 l
Note (1) Cat engine meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, China Nonroad Stage IV, and Japan 2014 (Tier 4 Final) emission standards. Cat engine meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, China Nonroad Stage IV, and Japan 2014 (Tier 4 Final) emission standards.
Note (2) The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and aftertreatment. The net power advertised is the power available at the flywheel when the engine is equipped with fan, alternator, air cleaner, and aftertreatment.
Note (3) Cat engines are compatible with the following renewable, alternative, and biodiesel* fuels that reduce greenhouse gases on a lifecycle basis: • Up to B20 biodiesel (FAME) ** • Up to 100% HVO and GTL renewable fuels Cat engines are compatible with the following renewable, alternative, and biodiesel* fuels that reduce greenhouse gases on a lifecycle basis: • Up to B20 biodiesel (FAME) ** • Up to 100% HVO and GTL renewable fuels
Operating Weight* 65610 lb 29760 kg
Note (1) *Weight based on a machine configuration with standard ambient cooling, open differential axles, Maxam MS405 L4 tires, standard counterweight, full fluids, operator and 5.5 m³ (7.2 yd³) bucket with BOCE. *Weight based on a machine configuration with standard ambient cooling, open differential axles, Maxam MS405 L4 tires, standard counterweight, full fluids, operator and 5.5 m³ (7.2 yd³) bucket with BOCE.
Bucket Capacities 4.3 - 5.8 m³ (5.75 - 7.5 yd³) 4.3 - 5.8 m³ (5.75 - 7.5 yd³)
Implement Pump Type Variable Displacement Piston, Load Sensing Variable Displacement Piston, Load Sensing
Implement System – Maximum Flow @ 2,250 rpm 110 gal(US)/min 415 L/min
Implement System - Maximum Operating Pressure 4090 psi 28200 kPa
Implement System - Maximum Flow 3rd Function 66 gpm 250 L/min
Implement System - Maximum Operating Pressure 3rd Function 3000 psi 20680 kPa
Hydraulic Cycle Time - Raise from Carry Position 5.3 s 5.3 s
Hydraulic Cycle Time – Dump at Maximum Raise 1.7 s 1.7 s
Hydraulic Cycle Time - Lower, Empty, Float Down 3.1 s 3.1 s
Hydraulic Cycle Time - Total Cycle Time 10.1 s 10.1 s
Static Tipping Load - Full 40° Turn - With Tire Deflection 42441 lb 19251 kg
Static Tipping Load - Full 40° Turn - No Tire Deflection 45089 lb 20452 kg
Breakout Force 47660 lbf 212 kN
Note (1) * For a machine configuration as defined under "Weight". * For a machine configuration as defined under "Weight".
Note (2) * Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing. * Full compliance to ISO 14397-1:2007 Sections 1 thru 6, which requires 2% verification between calculations and testing.
Operator Sound Pressure Level - ISO 6396:2008 74 dB(A) 74 dB(A)
Exterior Sound Power Level - ISO 6395:2008 112 dB(A) 112 dB(A)
Operator Sound Pressure Level - ISO 6396:2008 ¹ 74 dB(A) 74 dB(A)
Exterior Sound Power Level - ISO 6395:2008² 109 dB(A) 109 dB(A)
Note (1) Including countries that adopt the EU and UK Directives Including countries that adopt the EU and UK Directives
Note (2) EU Noise Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701 EU Noise Directive 2000/14/EC and UK Noise Regulation 2001 No. 1701
Forward - 1 4.1 mile/h 6.6 km/h
Reverse - 1 4.7 mile/h 7.6 km/h
Forward - 2 7.9 mile/h 12.7 km/h
Reverse - 2 9 mile/h 14.5 km/h
Forward - 3 14 mile/h 22.5 km/h
Reverse - 3 16 mile/h 25.7 km/h
Forward - 4 24.7 mile/h 39.8 km/h
Reverse - 4 24.7 mile/h 39.8 km/h
Note Maximum travel speed in standard vehicle with empty bucket and standard L4 tires with 913 mm (36 in) roll radius. Maximum travel speed in standard vehicle with empty bucket and standard L4 tires with 913 mm (36 in) roll radius.
Fuel Tank 112.5 gal (US) 426 l
DEF Tank 5.6 gal (US) 21 l
Cooling System 13.7 gal (US) 52 l
Crankcase 9.8 gal (US) 37 l
Transmission 20.3 gal (US) 77 l
Differential - Final Drives - Front 22.2 gal (US) 84 l
Differential - Final Drives - Rear 22.2 gal (US) 84 l
Hydraulic Tank 40.4 gal (US) 153 l
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. *If equipped with R134a (Global Warning Potential = 1430), the system contains 1.5 kg of refrigerant which has a CO2 equivalent of 2,145 metric tonnes (2,365 tons). *If equipped with R1234yf (Global Warning Potential = 0.501) the system contains 1476 g of refrigerant which has a CO2 equivalent of 0.001 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. *If equipped with R134a (Global Warning Potential = 1430), the system contains 1.5 kg of refrigerant which has a CO2 equivalent of 2,145 metric tonnes (2,365 tons). *If equipped with R1234yf (Global Warning Potential = 0.501) the system contains 1476 g of refrigerant which has a CO2 equivalent of 0.001 metric tonnes.
Rack Back at Ground 292 292

980 GC Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Air conditioning (HVAC) with 10 vents and filter unit located outside of cab
  • Bucket/work tool function lockout
  • Cab, pressurized and sound suppressed
  • Camera, rearview
  • Computerized monitoring system
  • Mirrors, rearview external
  • Pilot hydraulic controls, lift and tilt function; two (2) single axis levers or joystick
  • 12V power port (10A)
  • Radio ready
  • ROPS/FOPS structure
  • Seat, Cat Comfort (cloth), mechanical suspension
  • Steering column, adjustable angle
  • Switch, transmission neutralizer (adjustable) lockout
  • Window, sliding (left and right sides)
  • Wipers/washers (front and rear)

POWER TRAIN

  • Axles, Open/Open differentials
  • Brakes, full hydraulic enclosed wet-disc
  • Cat C13A engine
  • EIMS (Engine Idle Management System)
  • AIS (Auto Idle Shutdown)
  • Fan, radiator, electronically controlled, hydraulically driven, temperature sensing, on demand
  • Filter, fuel primary/secondary
  • Fuel priming pump (electric)
  • Fuel/water separator
  • Radiator, unit core (9 fpi) with ATAAC
  • Torque converter
  • Transmission, powershift (4F/4R), automatic (2-4) with kick-down 2-1 manual

LINKAGE

  • Lift and bucket return-to-dig kickouts (electro-magnetic), mechanical adjustment
  • Z-bar, cast tilt lever

HYDRAULICS

  • Dedicated brake and fan pump
  • Dedicated load sensing steering pump
  • Load sensing implement system pilot operated
  • S O S ℠ oil sampling valves

ELECTRICAL

  • Alarm, back-up variable/main disconnect switch
  • Alternator (115-amp, brush type)
  • Batteries, maintenance free (2 x 1,400 CCA)
  • Ignition key; start/stop
  • Lighting system: 4 halogen work lights, cab mounted
  • Lights: LED taillights
  • Roading lights with high/low beam and F and R turn signals
  • Starter, electric (heavy duty)
  • Starting and charging system, 24V

ADDITIONAL EQUIPMENT

  • Hood, engine enclosure tilting
  • Radial or bias ply tires
  • Variable backup alarm (3dB above ambient noise)
  • Product Link™ ready

980 GC Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • CB radio ready
  • Radio: DAB+/AM/FM/BT
  • Seat, high-back, air suspended
  • Seat, air suspended, heated
  • Steering, secondary, electrical (standard where mandated)

POWER TRAIN

  • Axles, limited slip differential(s)
  • Axles, oil cooler
  • Fan, reversing automatic and manual control

LINKAGE

  • Quick coupler control

HYDRAULICS

  • Ride control
  • 3rd function with additional dedicated single axis lever

ELECTRICAL

  • Lighting system: 8 halogen work lights, cab mounted
  • Lighting system: 4 or 8 LED work lights, cab mounted
  • Lights: warning beacon

ADDITIONAL EQUIPMENT

  • Autolube system
  • Camera, front view
  • Cat Payload
  • Cold weather starting
  • Fender rear extensions or roading
  • Tires, choice of L3, L4 or L5
  • Power train guard
  • Precleaner, strata tubes with screen
  • Reverse Stobes
  • Tilt cylinder guard
  • Toolbox
  • Windshield guard

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Payload technologies provide on-the-go weighing to help operators hit exact targets, everytime and avoid overloading, underloading or misloading materials.

Explore Technology

See how 980 GC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

980 GC

980 GC

980 GC

980 GC

980 GC

980 GC

980 GC

980 GC

980 GC

980 GC

980 GC

980 GC
980 GC
980 GC
980 GC
980 GC
980 GC
980 GC
980 GC
980 GC
980 GC
980 GC

Cat 980 GC Wheel Loader - Introduction Video

Cat 980 GC Wheel Loader - Social Media Clip

Cat 980 GC Wheel Loader - Social Media Clip

Cat 980 GC Wheel Loader - Introduction Video
Cat 980 GC Wheel Loader - Social Media Clip
Cat 980 GC Wheel Loader - Social Media Clip

360 View
360 View

Check out current offers for the 980 GC

View More Offers