General Purpose Bucket 5.7m³ (7.50yd³)Performance Series

General Purpose Bucket 5.7m³ (7.50yd³)Performance Series General Purpose Buckets

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
134 in
3413 mm
Weight
6400 lb
2903 kg

Features At A Glance

Cat

Performance Series

Get more work done with up to 7% less fuel burn, 15% better payload retention and up to 50% less dig/fill time.
Cat

Digging Power

Achieve better breakout force thanks to the angled floor
Cat

All-Round Performance

Your best choice for good performance in most excavating, backloading and general construction work.

Product Specifications for General Purpose Bucket 5.7m³ (7.50yd³)Performance Series

Interface Pin On Pin On
Width 134 in 3413 mm
Weight 6400 lb 2903 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 5.7m³ (7.50yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 5.7m³ (7.50yd³)Performance Series

View More Offers