| Interface | Pin On Pin On | 
| Width | 137 in 3841 mm | 
| Weight | 7368 lb 3342 kg | 
| Accepts Sidebar Protectors? (Yes/No) | No No | 
| Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes | 
| Rated Capacity | 7.75 yd³ 6 m³ | 
| Capacity | 7.75 yd³ 6 m³ | 
Key Specs
| Interface | Pin On Pin On | 
| Width | 137 in 3841 mm | 
| Weight | 7368 lb 3342 kg | 
| Accepts Sidebar Protectors? (Yes/No) | No No | 
| Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes | 
| Rated Capacity | 7.75 yd³ 6 m³ | 
| Capacity | 7.75 yd³ 6 m³ |