| Interface | Pin On Pin On |
| Capacity | 4 yd³ 3.1 m³ |
| Width | 117 in 2995 mm |
| Weight | 4334 lb 1966 kg |
| Edge Arrangement | Teeth, Back-Grading Edge Teeth, Back-Grading Edge |
| Adapter Size | A80 A80 |
| Tooth Count | 8 8 |
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
| Interface | Pin On Pin On |
| Capacity | 4 yd³ 3.1 m³ |
| Width | 117 in 2995 mm |
| Weight | 4334 lb 1966 kg |
| Edge Arrangement | Teeth, Back-Grading Edge Teeth, Back-Grading Edge |
| Adapter Size | A80 A80 |
| Tooth Count | 8 8 |