| Interface | Pin On Pin On | 
| Capacity | 4.75 yd³ 3.6 m³ | 
| Width | 115 in 2930 mm | 
| Weight | 4281 lb 1942 kg | 
| Edge Arrangement | Bolt On Cutting Edge, Back-Grading Edge Bolt On Cutting Edge, Back-Grading Edge | 
| Adapter Size | A80 A80 | 
| Tooth Count | 8 8 | 
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
| Interface | Pin On Pin On | 
| Capacity | 4.75 yd³ 3.6 m³ | 
| Width | 115 in 2930 mm | 
| Weight | 4281 lb 1942 kg | 
| Edge Arrangement | Bolt On Cutting Edge, Back-Grading Edge Bolt On Cutting Edge, Back-Grading Edge | 
| Adapter Size | A80 A80 | 
| Tooth Count | 8 8 | 
Standard Flat Floor PS, 3.6m³ (4.75yd³), Pin On
Standard Flat Floor PS, 3.6m³ (4.75yd³), Pin On