Flat Floor  Bucket 3.4m³ (4.50yd³)Performance Series

Flat Floor Buckets - Performance Series Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
114 in
2894 mm
Weight
3580 lb
1624 kg
Capacity
4.5 yd³
3.4 m³

Overview

Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series

Product Specifications for Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series

Width 114 in 2894 mm
Weight 3580 lb 1624 kg
Capacity 4.5 yd³ 3.4 m³

See how Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series

View More Offers