32.1 m³ (42 yd³) - 450-6750

Coal 32.1 m³ (42 yd³) - 450-6750

Request A Price Shop Now

Key Specs

Bucket Width
6,964 mm
274 in
Edge Type
Straight
Straight
GET Style
Advansys
Advansys

Overview

LWL Bucket

32.1 m³ (42 yd³) Coal bucket for the 995 Wheel Loader. Available bucket tips: Coal, Extreme Abrasion, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 32.1 m³ (42 yd³) - 450-6750

Bucket Width 6,964 mm 274 in
Edge Type Straight Straight
GET Style Advansys Advansys
Bucket Weight 48,751 lb 22,113 kg
Capacity 42 yd³ 32.1 m³
Nominal Density (High Lift) 1639 kg/m³ 2762 lb/yd³
Nominal Density (Std Lift) 1639 kg/m³ 2762 lb/yd³
Application Coal Coal
Attachment Type Pin-on Pin-on

See how 32.1 m³ (42 yd³) - 450-6750 compares against frequently compared products.

Media Gallery

LWL Bucket

LWL Bucket

LWL Bucket
LWL Bucket

Check out current offers for the 32.1 m³ (42 yd³) - 450-6750

View More Offers