General Purpose Bucket 3.1m³ (4.00yd³)

General Purpose Buckets General Purpose Bucket 3.1m³ (4.00yd³)

Request A Price Find Dealer

Key Specs

Interface
Vertical Pin Lock
Vertical Pin Lock
Width
114 in
2900 mm
Weight
2943 lb
1131 kg

Overview

General Purpose Bucket 3.1m³ (4.00yd³)

Product Specifications for General Purpose Bucket 3.1m³ (4.00yd³)

Interface Vertical Pin Lock Vertical Pin Lock
Width 114 in 2900 mm
Weight 2943 lb 1131 kg
GET Type K80 K80
Number of Tips 8 8
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 4 yd³ 3.1 m³
Capacity 4 yd³ 3.1 m³

See how General Purpose Bucket 3.1m³ (4.00yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 3.1m³ (4.00yd³)

View More Offers