39.8 m³ (52 yd³) - 389-4460

Coal 39.8 m³ (52 yd³) - 389-4460

Request A Price Shop Now

Key Specs

Bucket Width
274 in
6,964 mm
Edge Type
Straight
Straight
GET Style
Advansys
Advansys

Overview

LWL Bucket

39.8 m³ (52 yd³) Coal bucket for the 995 Wheel Loader. Available bucket tips: Coal, Extreme Abrasion, Heavy Abrasion, Heavy Abrasion ARM, Heavy Duty, Heavy Penetration. Contact your dealer for more information on additional wear protection options.

Product Specifications for 39.8 m³ (52 yd³) - 389-4460

Bucket Width 274 in 6,964 mm
Edge Type Straight Straight
GET Style Advansys Advansys
Bucket Weight 24,187 kg 53,323 lb
Capacity 39.8 m³ 52 yd³
Nominal Density (High Lift) 1271 kg/m³ 2143 lb/yd³
Nominal Density (Std Lift) 1271 kg/m³ 2143 lb/yd³
Attachment Type Pin-on Pin-on
Application Coal Coal

See how 39.8 m³ (52 yd³) - 389-4460 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

LWL Bucket

LWL Bucket

LWL Bucket
LWL Bucket

Check out current offers for the 39.8 m³ (52 yd³) - 389-4460

View More Offers