| Interface | Pin On Pin On |
| Capacity | 6.25 yd³ 4.8 m³ |
| Width | 128 in 3267 mm |
| Weight | 6058 lb 2748 kg |
| Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
| Adapter Size | - - |
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
| Interface | Pin On Pin On |
| Capacity | 6.25 yd³ 4.8 m³ |
| Width | 128 in 3267 mm |
| Weight | 6058 lb 2748 kg |
| Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
| Adapter Size | - - |
Abrasion Flat Floor PS, 4.8m³ (6.25yd³), Pin On
Abrasion Flat Floor PS, 4.8m³ (6.25yd³), Pin On