| Interface | Pin On Pin On |
| Capacity | 5.75 yd³ 4.4 m³ |
| Width | 126 in 3220 mm |
| Weight | 5008 lb 2272 kg |
| Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
| Adapter Size | - - |
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
| Interface | Pin On Pin On |
| Capacity | 5.75 yd³ 4.4 m³ |
| Width | 126 in 3220 mm |
| Weight | 5008 lb 2272 kg |
| Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
| Adapter Size | - - |
Standard Flat Floor PS, 4.4m³ (5.75yd³), Pin On
Standard Flat Floor PS, 4.4m³ (5.75yd³), Pin On