Flat Floor Bucket

Flat Floor Buckets - Performance Series Flat Floor Bucket 4.8m³ (6.25yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
126 in
3201 mm
Weight
5545 lb
2515 kg
Capacity
6.25 yd³
4.8 m³

Overview

Flat Floor Bucket 4.8m³ (6.25yd³)Performance Series

Product Specifications for Flat Floor Bucket 4.8m³ (6.25yd³)Performance Series

Width 126 in 3201 mm
Weight 5545 lb 2515 kg
Capacity 6.25 yd³ 4.8 m³

See how Flat Floor Bucket 4.8m³ (6.25yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 4.8m³ (6.25yd³)Performance Series

View More Offers