| Interface | Fusion Fusion | 
| Width | 114 in 2894 mm | 
| Weight | 3384 lb 1535 kg | 
| Accepts Sidebar Protectors? (Yes/No) | No No | 
| Bolt-on or Weld-on Edge included? (Yes/No) | No No | 
| Rated Capacity | 4 yd³ 3.1 m³ | 
| Capacity | 4 yd³ 3.1 m³ | 
Key Specs
| Interface | Fusion Fusion | 
| Width | 114 in 2894 mm | 
| Weight | 3384 lb 1535 kg | 
| Accepts Sidebar Protectors? (Yes/No) | No No | 
| Bolt-on or Weld-on Edge included? (Yes/No) | No No | 
| Rated Capacity | 4 yd³ 3.1 m³ | 
| Capacity | 4 yd³ 3.1 m³ |