Flat Floor  Bucket 6.3m³ (8.25yd³)

Flat Floor Bucket 6.3m³ (8.25yd³) Flat Floor Buckets - Performance Series

Request A Price Find Dealer

Key Specs

Width
134 in
3405 mm
Weight
5007 lb
2271 kg
Capacity
8.25 yd³
6.3 m³

Product Specifications for Flat Floor Bucket 6.3m³ (8.25yd³)

Width 134 in 3405 mm
Weight 5007 lb 2271 kg
Capacity 8.25 yd³ 6.3 m³

See how Flat Floor Bucket 6.3m³ (8.25yd³) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 6.3m³ (8.25yd³)

View More Offers