General Purpose Bucket 5.7m³ (7.50yd³)Performance Series

General Purpose Buckets General Purpose Bucket 5.7m³ (7.50yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
79 in
3481 mm
Weight
9107 lb
4131 kg

Overview

General Purpose Bucket 5.7m³ (7.50yd³)Performance Series

Product Specifications for General Purpose Bucket 5.7m³ (7.50yd³)Performance Series

Interface Pin On Pin On
Width 79 in 3481 mm
Weight 9107 lb 4131 kg
Capacity 1.13 yd³ 0.86 m³
Accepts Sidebar Protectors? (Yes/No) YES YES
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes

See how General Purpose Bucket 5.7m³ (7.50yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 5.7m³ (7.50yd³)Performance Series

View More Offers