| Interface | Pin On Pin On |
| Width | 134.3 in 3413 mm |
| Weight | 5203 lb 2360 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes |
General Purpose Buckets General Purpose Bucket 4.0m³ (5.25yd³)Performance Series
Request A Price Find DealerKey Specs
- Interface
- Pin On
- Pin On
- Width
- 134.3 in
- 3413 mm
- Weight
- 5203 lb
- 2360 kg
Features At A Glance
Product Specifications for General Purpose Bucket 4.0m³ (5.25yd³)Performance Series
See how General Purpose Bucket 4.0m³ (5.25yd³)Performance Series compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 4.0m³ (5.25yd³)Performance Series
Selected
- Interface
- Pin On
- Pin On
- Width
- 134.3 in
- 3413 mm
- Weight
- 5203 lb
- 2360 kg
Buckets - Loader
General Purpose Bucket 3.8m³ (5.00yd³)Performance Series
- Interface
- Vertical Pin Lock
- Vertical Pin Lock
- Width
- 118 in
- 2994 mm
- Weight
- 4610 lb
- 2091 kg
Buckets - Loader
General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
- Interface
- Pin On
- Pin On
- Width
- 118 in
- 2994 mm
- Weight
- 4828 lb
- 2190 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the General Purpose Bucket 4.0m³ (5.25yd³)Performance Series
View More Offers