| Interface | Pin On Pin On |
| Width | 128.6 in 3267 mm |
| Weight | 5710 lb 2590 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | Yes Yes |
General Purpose Buckets General Purpose Bucket 3.6m³ (4.75yd³)Performance Series
Request A Price Find DealerKey Specs
- Interface
- Pin On
- Pin On
- Width
- 128.6 in
- 3267 mm
- Weight
- 5710 lb
- 2590 kg
Features At A Glance
Product Specifications for General Purpose Bucket 3.6m³ (4.75yd³)Performance Series
See how General Purpose Bucket 3.6m³ (4.75yd³)Performance Series compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 3.6m³ (4.75yd³)Performance Series
Selected
- Interface
- Pin On
- Pin On
- Width
- 128.6 in
- 3267 mm
- Weight
- 5710 lb
- 2590 kg
Buckets - Loader
General Purpose Bucket 3.1m³ (4.00yd³)Performance Series
- Interface
- Fusion
- Fusion
- Width
- 72 in
- 2927 mm
- Weight
- 3794 lb
- 822 kg
Buckets - Loader
General Purpose Bucket 3.8m³ (5.00yd³)Performance Series
- Capacity
- 0.98 yd³
- 0.74 m³
- Accepts Sidebar Protectors? (Yes/No)
- No
- No
- Bolt-on or Weld-on Edge included? (Yes/No)
- Yes
- Yes
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the General Purpose Bucket 3.6m³ (4.75yd³)Performance Series
View More Offers