Studio shot

General Purpose Buckets General Purpose Bucket 3.5m³ (4.57yd³)

Request A Price Find Dealer

Key Specs

Interface
Vertical Pin Lock
Vertical Pin Lock
Width
118.1 in
3000 mm
Weight
3124 lb
1417 kg

Overview

General Purpose Bucket 3.5m³ (4.57yd³)

Product Specifications for General Purpose Bucket 3.5m³ (4.57yd³)

Interface Vertical Pin Lock Vertical Pin Lock
Width 118.1 in 3000 mm
Weight 3124 lb 1417 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No
Rated Capacity 4.57 yd³ 3.5 m³
Capacity 4.57 yd³ 3.5 m³

See how General Purpose Bucket 3.5m³ (4.57yd³) compares against frequently compared products.

Media Gallery

Studio shot

Studio shot