General Purpose Bucket 3.6m³ (4.75yd³)Performance Series

General Purpose Buckets General Purpose Bucket 3.6m³ (4.75yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Horizontal Pin Lock
Horizontal Pin Lock
Width
123 in
3126 mm
Weight
4209 lb
1909 kg

Overview

General Purpose Bucket 3.6m³ (4.75yd³)Performance Series

Product Specifications for General Purpose Bucket 3.6m³ (4.75yd³)Performance Series

Interface Horizontal Pin Lock Horizontal Pin Lock
Width 123 in 3126 mm
Weight 4209 lb 1909 kg
GET Type K90 K90
Number of Tips 8 8
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) No No

See how General Purpose Bucket 3.6m³ (4.75yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot

Check out current offers for the General Purpose Bucket 3.6m³ (4.75yd³)Performance Series

View More Offers