| Interface | Vertical Pin Lock Vertical Pin Lock | 
| Width | 140 in 3568 mm | 
| Weight | 7800 lb 3538 kg | 
| GET Type | K80 K80 | 
| Number of Tips | 8 8 | 
| Accepts Sidebar Protectors? (Yes/No) | No No | 
| Bolt-on or Weld-on Edge included? (Yes/No) | No No | 
Key Specs
| Interface | Vertical Pin Lock Vertical Pin Lock | 
| Width | 140 in 3568 mm | 
| Weight | 7800 lb 3538 kg | 
| GET Type | K80 K80 | 
| Number of Tips | 8 8 | 
| Accepts Sidebar Protectors? (Yes/No) | No No | 
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |