Interface | Pin On Pin On |
Capacity | 4.75 yd³ 3.6 m³ |
Width | 115 in 2927 mm |
Weight | 3472 lb 1575 kg |
Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
Adapter Size | - - |
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
Interface | Pin On Pin On |
Capacity | 4.75 yd³ 3.6 m³ |
Width | 115 in 2927 mm |
Weight | 3472 lb 1575 kg |
Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge |
Adapter Size | - - |
Standard Flat Floor PS, 3.6m³ (4.75yd³), Pin On
Standard Flat Floor PS, 3.6m³ (4.75yd³), Pin On