| Interface | Pin On Pin On |
| Width | 126 in 3201 mm |
| Weight | 4691 lb 2128 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |
General Purpose Buckets General Purpose Bucket 4.0m³ (5.25yd³)Performance Series
Request A Price Find DealerKey Specs
- Interface
- Pin On
- Pin On
- Width
- 126 in
- 3201 mm
- Weight
- 4691 lb
- 2128 kg
Features At A Glance
Product Specifications for General Purpose Bucket 4.0m³ (5.25yd³)Performance Series
See how General Purpose Bucket 4.0m³ (5.25yd³)Performance Series compares against frequently compared products.
Buckets - Loader
General Purpose Bucket 4.0m³ (5.25yd³)Performance Series
Selected
- Interface
- Pin On
- Pin On
- Width
- 126 in
- 3201 mm
- Weight
- 4691 lb
- 2128 kg
Buckets - Loader
General Purpose Bucket 3.8m³ (5.00yd³)Performance Series
- Interface
- Pin On
- Pin On
- Width
- 126 in
- 3201 mm
- Weight
- 4583 lb
- 2079 kg
Buckets - Loader
General Purpose Bucket 4.2m³ (5.50yd³)Performance Series
- Interface
- Fusion
- Fusion
- Width
- 126 in
- 3201 mm
- Weight
- 4449 lb
- 2018 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the General Purpose Bucket 4.0m³ (5.25yd³)Performance Series
View More Offers