General Purpose Bucket 7.0m³ (9.25yd³)Performance Series

General Purpose Bucket 7.0m³ (9.25yd³)Performance Series General Purpose Buckets

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Width
141 in
3588 mm
Weight
8981.6 lb
4074 kg

Features At A Glance

Cat

Performance Series

Get more work done with up to 7% less fuel burn, 15% better payload retention and up to 50% less dig/fill time.
Cat

Digging Power

Achieve better breakout force thanks to the angled floor
Cat

All-Round Performance

Your best choice for good performance in most excavating, backloading and general construction work.

Product Specifications for General Purpose Bucket 7.0m³ (9.25yd³)Performance Series

Interface Pin On Pin On
Width 141 in 3588 mm
Weight 8981.6 lb 4074 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes

See how General Purpose Bucket 7.0m³ (9.25yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio shot

Studio shot