| Interface | Pin On Pin On |
| Capacity | 6 yd³ 4.6 m³ |
| Width | 117 in 2995 mm |
| Weight | 6023 lb 2732 kg |
| Edge Arrangement | Bolt On Cutting Edge, Back-Grading Edge Bolt On Cutting Edge, Back-Grading Edge |
| Adapter Size | - - |
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
| Interface | Pin On Pin On |
| Capacity | 6 yd³ 4.6 m³ |
| Width | 117 in 2995 mm |
| Weight | 6023 lb 2732 kg |
| Edge Arrangement | Bolt On Cutting Edge, Back-Grading Edge Bolt On Cutting Edge, Back-Grading Edge |
| Adapter Size | - - |
Standard Flat Floor PS, 4.6m³ (6yd³), Pin On
Standard Flat Floor PS, 4.6m³ (6yd³), Pin On