Standard Flat Floor PS, 4.6m³ (6yd³), Pin On

Flat Floor Buckets - Performance Series Standard Flat Floor PS, 4.6m³ (6yd³), Pin On

Request A Price Find Dealer

Key Specs

Interface
Pin On
Pin On
Capacity
6 yd³
4.6 m³
Width
127 in
3240 mm

Overview

Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.

Product Specifications for Standard Flat Floor PS, 4.6m³ (6yd³), Pin On

Interface Pin On Pin On
Capacity 6 yd³ 4.6 m³
Width 127 in 3240 mm
Weight 6128 lb 2780 kg
Edge Arrangement Bolt On Cutting Edge, Back-Grading Edge Bolt On Cutting Edge, Back-Grading Edge
Adapter Size - -

See how Standard Flat Floor PS, 4.6m³ (6yd³), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Standard Flat Floor PS, 4.6m³ (6yd³), Pin On

Standard Flat Floor PS, 4.6m³ (6yd³), Pin On

Standard Flat Floor PS, 4.6m³ (6yd³), Pin On
Standard Flat Floor PS, 4.6m³ (6yd³), Pin On

Check out current offers for the Standard Flat Floor PS, 4.6m³ (6yd³), Pin On

View More Offers