Flat Floor Bucket

Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series Flat Floor Buckets - Performance Series

Request A Price Find Dealer

Key Specs

Width
129 in
3288 mm
Weight
6548 lb
2970 kg
Capacity
6 yd³
4.6 m³

Product Specifications for Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

Width 129 in 3288 mm
Weight 6548 lb 2970 kg
Capacity 6 yd³ 4.6 m³

See how Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Check out current offers for the Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

View More Offers