Studio shot

General Purpose Buckets General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Request A Price Find Dealer

Key Specs

Interface
Vertical Pin Lock
Vertical Pin Lock
Width
118 in
2994 mm
Weight
4610 lb
2091 kg

Overview

General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Product Specifications for General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

Interface Vertical Pin Lock Vertical Pin Lock
Width 118 in 2994 mm
Weight 4610 lb 2091 kg
Accepts Sidebar Protectors? (Yes/No) No No
Bolt-on or Weld-on Edge included? (Yes/No) Yes Yes

See how General Purpose Bucket 3.8m³ (5.00yd³)Performance Series compares against frequently compared products.

Media Gallery

Studio shot

Check out current offers for the General Purpose Bucket 3.8m³ (5.00yd³)Performance Series

View More Offers