Studio Shot

General Purpose Buckets - Performance Series 2.2 m3 (2.9 yd3), 2455 mm (96.7 in), IT Coupler, Base Edge

Request A Price Shop Now

Key Specs

Width
96.7 in
2455 mm
Height
51.5 in
1308 mm
Weight
1915.8 lb
869 kg

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 2.2 m3 (2.9 yd3), 2455 mm (96.7 in), IT Coupler, Base Edge

Width 96.7 in 2455 mm
Height 51.5 in 1308 mm
Weight 1915.8 lb 869 kg
Length 41.5 in 1055 mm
Capacity 2.9 ft³ 2.2 l
Base Edge Thickness 1 in 25 mm
Interface Type IT Coupler IT Coupler

See how 2.2 m3 (2.9 yd3), 2455 mm (96.7 in), IT Coupler, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 2.2 m3 (2.9 yd3), 2455 mm (96.7 in), IT Coupler, Base Edge

View More Offers