Standard Flat Floor PS, 3.8m³ (5yd³), Fusion

Flat Floor Buckets - Performance Series Standard Flat Floor PS, 3.8m³ (5yd³), Fusion

Request A Price Find Dealer

Key Specs

Interface
Fusion
Fusion
Capacity
5 yd³
3.8 m³
Width
115 in
2927 mm

Overview

Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.

Product Specifications for Standard Flat Floor PS, 3.8m³ (5yd³), Fusion

Interface Fusion Fusion
Capacity 5 yd³ 3.8 m³
Width 115 in 2927 mm
Weight 3668 lb 1664 kg
Edge Arrangement Bolt On Cutting Edge Bolt On Cutting Edge
Adapter Size - -

See how Standard Flat Floor PS, 3.8m³ (5yd³), Fusion compares against frequently compared products.

Media Gallery

Standard Flat Floor PS, 3.8m³ (5yd³), Fusion

Standard Flat Floor PS, 3.8m³ (5yd³), Fusion
Standard Flat Floor PS, 3.8m³ (5yd³), Fusion

Check out current offers for the Standard Flat Floor PS, 3.8m³ (5yd³), Fusion

View More Offers