| Interface | Pin On Pin On | 
| Capacity | 4.75 yd³ 3.6 m³ | 
| Width | 115 in 2927 mm | 
| Weight | 3922 lb 1779 kg | 
| Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge | 
| Adapter Size | - - | 
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
| Interface | Pin On Pin On | 
| Capacity | 4.75 yd³ 3.6 m³ | 
| Width | 115 in 2927 mm | 
| Weight | 3922 lb 1779 kg | 
| Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge | 
| Adapter Size | - - | 
Abrasion Flat Floor PS, 3.6m³ (4.75yd³), Pin On
Abrasion Flat Floor PS, 3.6m³ (4.75yd³), Pin On