Flat Floor Bucket

Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series Flat Floor Buckets - Performance Series

Request A Price Find Dealer

Key Specs

Width
126 in
3201 mm
Weight
5293 lb
2401 kg
Capacity
6 yd³
4.6 m³

Product Specifications for Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

Width 126 in 3201 mm
Weight 5293 lb 2401 kg
Capacity 6 yd³ 4.6 m³

See how Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Check out current offers for the Flat Floor Bucket 4.6m³ (6.00yd³)Performance Series

View More Offers