Interface | Vertical Pin Lock Vertical Pin Lock |
Width | 126 in 3201 mm |
Weight | 4718 lb 2140 kg |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | No No |
Key Specs
Interface | Vertical Pin Lock Vertical Pin Lock |
Width | 126 in 3201 mm |
Weight | 4718 lb 2140 kg |
Accepts Sidebar Protectors? (Yes/No) | No No |
Bolt-on or Weld-on Edge included? (Yes/No) | No No |