Studio Shot

General Purpose Buckets - Performance Series 2.1 m3 (2.7 yd3), 2455 mm (100 in), IT Coupler, Base Edge

Request A Price Shop Now

Key Specs

Width
100 in
2455 mm
Height
56.1 in
1425 mm
Weight
1492.5 lb
677 kg

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 2.1 m3 (2.7 yd3), 2455 mm (100 in), IT Coupler, Base Edge

Width 100 in 2455 mm
Height 56.1 in 1425 mm
Weight 1492.5 lb 677 kg
Length 46.6 in 1183 mm
Capacity 2.7 ft³ 2.1 l
Base Edge Thickness 1 in 25 mm
Interface Type IT Coupler IT Coupler

See how 2.1 m3 (2.7 yd3), 2455 mm (100 in), IT Coupler, Base Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 2.1 m3 (2.7 yd3), 2455 mm (100 in), IT Coupler, Base Edge

View More Offers