Interface | Pin On Pin On |
Capacity | 6.25 yd³ 4.8 m³ |
Width | 127 in 3240 mm |
Weight | 6073 lb 2755 kg |
Edge Arrangement | Bolt On Cutting Edge, Back-Grading Edge Bolt On Cutting Edge, Back-Grading Edge |
Adapter Size | - - |
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
Interface | Pin On Pin On |
Capacity | 6.25 yd³ 4.8 m³ |
Width | 127 in 3240 mm |
Weight | 6073 lb 2755 kg |
Edge Arrangement | Bolt On Cutting Edge, Back-Grading Edge Bolt On Cutting Edge, Back-Grading Edge |
Adapter Size | - - |
Standard Flat Floor PS, 4.8m³ (6.25yd³), Pin On
Standard Flat Floor PS, 4.8m³ (6.25yd³), Pin On