| Interface | Pin On Pin On | 
| Capacity | 6.5 yd³ 5 m³ | 
| Width | 126 in 3220 mm | 
| Weight | 5161 lb 2341 kg | 
| Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge | 
| Adapter Size | - - | 
Key Specs
Peformance Series Flat Floor Buckets increase productivity and lower fuel costs through efficient use of machine power.
| Interface | Pin On Pin On | 
| Capacity | 6.5 yd³ 5 m³ | 
| Width | 126 in 3220 mm | 
| Weight | 5161 lb 2341 kg | 
| Edge Arrangement | Bolt On Cutting Edge Bolt On Cutting Edge | 
| Adapter Size | - - | 
Abrasion Flat Floor PS, 5m³ (6.5yd³), Pin On
Abrasion Flat Floor PS, 5m³ (6.5yd³), Pin On