Flat Floor  Bucket 3.4m³ (4.50yd³)Performance Series

Flat Floor Buckets - Performance Series Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series

Request A Price Find Dealer

Key Specs

Width
118 in
2994 mm
Weight
4645 lb
2107 kg
Capacity
4.5 yd³
3.4 m³

Product Specifications for Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series

Width 118 in 2994 mm
Weight 4645 lb 2107 kg
Capacity 4.5 yd³ 3.4 m³

See how Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Flat Floor Bucket

Flat Floor Bucket

Check out current offers for the Flat Floor Bucket 3.4m³ (4.50yd³)Performance Series

View More Offers