| Interface | VCE VCE |
| Width | 114 in 2894 mm |
| Weight | 3278 lb 1487 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |
| Rated Capacity | 4.25 yd³ 3.2 m³ |
| Capacity | 4.25 yd³ 3.2 m³ |
Key Specs
| Interface | VCE VCE |
| Width | 114 in 2894 mm |
| Weight | 3278 lb 1487 kg |
| Accepts Sidebar Protectors? (Yes/No) | No No |
| Bolt-on or Weld-on Edge included? (Yes/No) | No No |
| Rated Capacity | 4.25 yd³ 3.2 m³ |
| Capacity | 4.25 yd³ 3.2 m³ |